Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414594
FRICTION SHOE ASSY, 16VC1000 146500CL
414594
Tools
Add to comparison
Add to comparison
414594
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.830
Product height mm
46.482
Product length in
6.051
Product length mm
153.695
Product width in
10.750
Product width mm
273.050
Sub brand
AIRFLEX
Airflex