FRICTION BLOCK, 24VC1000
414597
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.448 |
| Product height mm | | 11.379 |
| Product length in | | 7.285 |
| Product length mm | | 185.039 |
| Product width in | | 10.000 |
| Product width mm | | 254.000 |
| Sub brand | AIRFLEX | Airflex |