Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414598
FRICTION SHOE ASSY, 24VC1000 146500CN
414598
Where to buy
Export PDF
Tools
Add to comparison
414598
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.880
Product height mm
47.752
Product length in
7.285
Product length mm
185.039
Product width in
10.750
Product width mm
273.050
Sub brand
AIRFLEX
Airflex