Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414600
FRICTION SHOE ASSY, 28VC1000 146500CP
414600
Where to buy
Export PDF
Tools
Add to comparison
414600
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.890
Product height mm
48.006
Product length in
8.594
Product length mm
218.288
Product width in
10.000
Product width mm
254.000
Sub brand
AIRFLEX
Airflex