FRICTION BLOCK, 32VC1000
414601
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.573 |
| Product height mm | | 14.554 |
| Product length in | | 8.255 |
| Product length mm | | 209.677 |
| Product width in | | 10.000 |
| Product width mm | | 254.000 |
| Sub brand | AIRFLEX | Airflex |