Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414602
FRICTION SHOE ASSY, 32VC1000 146500CQ
414602
Tools
Add to comparison
Add to comparison
414602
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
10.810
Product length mm
274.574
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex