Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414724-04
ADAPTER PLATE-SPIDER, FOR ALD
414724-04
Where to buy
Export PDF
Tools
Add to comparison
414724-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.500
Product height mm
469.900
Product length in
8.000
Product length mm
203.200
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex