DR ADPT PL FOR AX/LCKG A
414725-09
Tools414725-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.000 |
| Product height mm | 584.200 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |