Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414725-15
ADAPTER PLATE-DRUM, FOR ALD
414725-15
Where to buy
Export PDF
Tools
Add to comparison
414725-15
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.000
Product height mm
1549.400
Product length in
12.000
Product length mm
304.800
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex