Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 49.000 | |
| Product height mm | 1244.600 | |
| Product length in | 8.000 | |
| Product length mm | 203.200 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.750 | |
| Product width mm | 19.05 | |
| Sub brand | AIRFLEX | Airflex |