Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414726-05
SHAFT, FOR AXIAL LOCKING ASSY
414726-05
Where to buy
Export PDF
Tools
Add to comparison
414726-05
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.562
Product height mm
39.675
Product length in
1.562
Product length mm
39.675
Product width in
8.563
Product width mm
217.500
Sub brand
AIRFLEX
Airflex