SFT FOR AX/LCKG ASSY
414726-10
Tools414726-10 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.562 |
| Product height mm | 39.675 |
| Product length in | 1.562 |
| Product length mm | 39.675 |
| Product Material | Carbon Steel |
| Product width in | 13.375 |
| Product width mm | 339.725 |
| Sub brand | Airflex |