FRICTION SHOE ASSY, 30CB
414774
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.897 |
| Product height mm | | 22.784 |
| Product length in | | 5.031 |
| Product length mm | | 127.787 |
| Product width in | | 5.490 |
| Product width mm | | 139.446 |
| Sub brand | AIRFLEX | Airflex |