Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414782
FRICTION SHOE ASSY, 35CM500
414782
Where to buy
Export PDF
Tools
Add to comparison
414782
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.090
Product height mm
27.686
Product length in
6.500
Product length mm
165.100
Product width in
6.750
Product width mm
171.450
Sub brand
AIRFLEX
Airflex