Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 1.090 | |
| Product height mm | 27.686 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 8.500 | |
| Product width mm | 215.9 | |
| Sub brand | AIRFLEX | Airflex |
