51VC1600 DR ADPT FOR AX/
414795
Tools414795 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product Material | Carbon Steel |
| Product width in | 4.310 |
| Product width mm | 109.474 |
| Sub brand | Airflex |