Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 10.000 | |
| Product height mm | 254.000 | |
| Product length in | 31.500 | |
| Product length mm | 800.100 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 4.310 | |
| Product width mm | 109.474 | |
| Sub brand | AIRFLEX | Airflex |