51VC1600 AX/LCKG SFT
414797
Tools414797 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.562 |
| Product height mm | 39.675 |
| Product length in | 1.562 |
| Product length mm | 39.675 |
| Product Material | Carbon Steel |
| Product width in | 15.250 |
| Product width mm | 387.35 |
| Sub brand | Airflex |