Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Carbon Steel |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Sub brand | Airflex |