24VC650 DL DR HUB 4.500       4.505-product-details

24VC650 DL DR HUB 4.500 4.505

414889-0011


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in17.500
Product height mm444.500
Product length in17.500
Product length mm444.500
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in7.500
Product width mm190.5
Sub brandAIRFLEXAirflex