24VC650 FRIC BLK
414890
Tools414890 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.453 |
| Product height mm | 11.506 |
| Product length in | 6.103 |
| Product length mm | 155.016 |
| Product Material | Non-Asbestos |
| Product width in | 6.500 |
| Product width mm | 165.100 |
| Sub brand | Airflex |