42VC650 FRIC BLK
414913
Tools414913 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.578 |
| Product height mm | 14.681 |
| Product length in | 6.364 |
| Product length mm | 161.646 |
| Product Material | Non-Asbestos |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |