Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415006
20VC600 DL WC DR
415006
Tools
Add to comparison
Add to comparison
415006
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.512
Product height mm
13.000
Product width in
0.512
Product width mm
13.000
Sub brand
AIRFLEX
Airflex