Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.666 |
| Product height mm | | 42.316 |
| Product length in | | 6.000 |
| Product length mm | | 152.400 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 6.875 |
| Product width mm | | 174.625 |
| Sub brand | AIRFLEX | Airflex |