11.5VC500 FRIC BLK
415027
Tools415027 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.328 |
| Product height mm | 8.331 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product Material | Non-Asbestos |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |