Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product Material | Aluminum |
| Product width in | 5.300 |
| Product width mm | 134.62 |
| Sub brand | Airflex |
