38VC550 FSA
415043
Tools415043 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Aluminum |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Sub brand | Airflex |