28VC1000 BACKING PLATE
415126
Tools415126 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.459 |
| Product height mm | 37.059 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product Material | Aluminum |
| Product width in | 10.750 |
| Product width mm | 273.05 |
| Sub brand | Airflex |