Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 1.909 | |
| Product height mm | 48.489 | |
| Product length in | 8.700 | |
| Product length mm | 220.980 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 10.750 | |
| Product width mm | 273.05 | |
| Sub brand | AIRFLEX | Airflex |