28VC1000 FRIC BLK
415259
Tools415259 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.453 |
| Product height mm | 11.506 |
| Product length in | 8.593 |
| Product length mm | 218.262 |
| Product Material | Non-Asbestos |
| Product width in | 10.000 |
| Product width mm | 254 |
| Sub brand | Airflex |