Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415267
20CB500 FRIC BLK
415267
Where to buy
Export PDF
Tools
Add to comparison
415267
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.270
Product height mm
6.858
Product length in
4.844
Product length mm
123.038
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex