Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415269
FRICTION SHOE ASSY, 20CB500 DB
415269
Where to buy
Export PDF
Tools
Add to comparison
415269
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.760
Product height mm
19.304
Product length in
5.000
Product length mm
127.000
Product width in
5.243
Product width mm
133.172
Sub brand
AIRFLEX
Airflex