Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 77.000 | |
| Product height mm | 1955.800 | |
| Product length in | 77.000 | |
| Product length mm | 1955.800 | |
| Product width in | 18.500 | |
| Product width mm | 469.900 | |
| Sub brand | AIRFLEX | Airflex |