51VC1600 FSA
415330
Tools415330 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 9.980 |
| Product length mm | 253.492 |
| Product Material | Aluminum |
| Product width in | 16.880 |
| Product width mm | 428.752 |
| Sub brand | Airflex |