22CB/24CB500 FRIC BLK
415362
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.270 |
| Product height mm | | 6.858 |
| Product length in | | 4.844 |
| Product length mm | | 123.038 |
| Product width in | | 5.000 |
| Product width mm | | 127.000 |
| Sub brand | AIRFLEX | Airflex |