Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415363
FRICTION SHOE ASSY, 22/24CB500
415363
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
415363
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.710
Product height mm
18.034
Product length in
5.000
Product length mm
127.000
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex