Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Driving Bar & Backing Plate As |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Carbon Steel |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Series | CB |
| Sub brand | Airflex |