Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |