37VC650 BUTT END TUBE
415703
Tools415703 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.625 |
| Product height mm | 1133.475 |
| Product length in | 44.625 |
| Product length mm | 1133.475 |
| Product Material | Neoprene |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |