Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415746
FRICTION BLOCK, 51VC1600 3-75
415746
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
415746
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.672
Product height mm
17.069
Product length in
8.750
Product length mm
222.250
Product width in
7.500
Product width mm
190.500
Sub brand
AIRFLEX
Airflex