Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 8.900 |
| Product length mm | 226.060 |
| Product Material | Aluminum |
| Product width in | 16.875 |
| Product width mm | 428.625 mm |
| Sub brand | Airflex |