B3 HSG FOR 6CB200 SHEAVE
415786
Tools415786 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.248 |
| Product height mm | 57.099 |
| Product length in | 2.248 |
| Product length mm | 57.099 |
| Product Material | Aluminum |
| Product width in | 2.313 |
| Product width mm | 58.750 |
| Series | CB |
| Sub brand | Airflex |