C2 HSG FOR 10CB300 SHEAV
415788
Tools415788 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.061 |
| Product height mm | 77.749 |
| Product length in | 3.061 |
| Product length mm | 77.749 |
| Product Material | Aluminum |
| Product width in | 3.062 |
| Product width mm | 77.775 |
| Series | CB |
| Sub brand | Airflex |