16CB500 EXT FLG DR
415791
Tools415791 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.375 |
| Product height mm | 466.725 |
| Product length in | 18.375 |
| Product length mm | 466.725 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Sub brand | Airflex |