20VC600 COME-HOME SCR AD
415870
Tools415870 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 6.580 |
| Product height mm | 167.132 |
| Product length in | 9.120 |
| Product length mm | 231.648 |
| Product Material | Carbon Steel |
| Product width in | 0.709 |
| Product width mm | 18.009 |
| Sub brand | Airflex |