Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.833 |
| Product height mm | 21.158 |
| Product length in | 5.031 |
| Product length mm | 127.787 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |