28CB525 FRIC BLK
415959
Tools415959 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.332 |
| Product height mm | 8.433 |
| Product length in | 4.928 |
| Product length mm | 125.171 |
| Product Material | Non-Asbestos |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Sub brand | Airflex |