Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
415961
FRICTION SHOE ASSY, 28CB525 DB
415961
Where to buy
Export PDF
Tools
Add to comparison
415961
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.833
Product height mm
21.158
Product length in
5.031
Product length mm
127.787
Product width in
5.500
Product width mm
139.700
Sub brand
AIRFLEX
Airflex