Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.328 | |
| Product height mm | 8.331 | |
| Product length in | 6.051 | |
| Product length mm | 153.695 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Sub brand | AIRFLEX | Airflex |
