Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 6.047 |
| Product length mm | 153.594 |
| Product Material | Aluminum |
| Product width in | 6.578 |
| Product width mm | 167.081 |
| Sub brand | Airflex |